- Power range: 0.12 kW–90 kW
- Speed ratio range from i = 5.00:1 to i = 3000.00:1
- Available in six sizes
V-belt variator gear motors
Quiet and robust
Robust and low maintenance NORD variable speed drives are reliable drive solutions for applications which operate under continuous load, and an optimum solution for simple conveyor systems or for pump applications and agitators.
Product versions
- Solid shaft gear units
- Flange- and foot-mounted versions
Product characteristics
- Robust grey cast iron housing
- Robust and low maintenance
- Application-specific versions
no docgroup found with id 252734