- Power range: 0.12 kW–1.5 kW
- Efficiency class IE2
- Worldwide approvals and acceptances
- EST2 series with efficiency class IE2
Single-phase motors
Asynchronous motors
Single-phase motors are equipped with starting and operating capacitors, and are used as an economic solution for simple requirements. The motors are developed and produced at NORD’s own production facilities and available as single-phase motors with operating an starting capacitor.