- Power range: 0.12 kW–2.2 kW
- Worldwide approvals and acceptances
- Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards
Smooth motors
Asynchronous motors
NORD smooth body motors are produced in our own factories and supplied to all important markets throughout the world. Thanks to their wash-down design and NXD tupH surface treatment the motors are suitable for use in the food industry, among other places.
Product versions
- B-side options: Brakes (BRE), Incremental encoder (IG)
- Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
- Motor connection: Motor plug connection (MS)
Product characteristics
IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminium housing in protection class IP66 and combined with the NXD tupH surface treatment, the motors are protected against corrosion.