Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.

UNICASE parallel gear motor
Slim and powerful
UNICASE helical in-line geared motor
The robust all-rounder
NORDBLOC.1® helical in-line geared motor
The innovative performer
Standard Motors
Asynchronous motors
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
NORDAC PRO - SK 500E - Frequency Inverter
Wide range of functions, full power
Find further information here: