Bulk Material Handling
Drive technology for handling bulk materials
Demanding ambient conditions are common in the bulk goods industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk goods industry throughout the world. Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis. They are combined with solutions individually developed and designed according to customer requirements.
For the intermediate storage of bulk materials in warehouses, silos and bunkers up to the next process step, NORD offers drive systems individually adapted to customer needs.
Loading/Unloading Systems
The safe and fast loading and unloading of lorries, ships and trains with a variety of bulk materials requires reliable, precise and powerful NORD drives.
Conveyors & Conveying Equipment
NORD offers ideal drive solutions for handling a wide variety of materials, intermediate or end products with the aid of conveyor systems. Precision technology and exceptional performance characterise NORD geared motors.
Weighing & Dosing Systems
NORD offers individually controlled drive systems for precise and dynamic control of the feed quantity of the bulk material, which makes it possible to intelligently adapt the flow rate.
Worldwide trade fairs for Bulk Material Handling:
Country
|
|
Trade Fair
|
City
|
Date
|
Booth
|
ZA |
|
Electra Mining
|
Johannesburg |
2024-09-02 - 2024-09-06 |
Hall 6 Booth K26 |
SE |
|
Trä och Teknik
|
Gothenburg |
2024-09-03 - 2024-09-06 |
|
BR |
|
EXPOSIBRAM
|
Belo Horizonte |
2024-09-09 - 2024-09-12 |
|
ID |
|
Mining Indonesia
|
Jakarta |
2024-09-11 - 2024-09-14 |
|
IN |
|
Intermat India
|
Mumbai |
2024-09-26 - 2024-09-28 |
hall 1, booth E45-A |
PL |
|
SYMAS
|
Krakow |
2024-10-16 - 2024-10-17 |
|
GB |
|
BULKEX
|
Warwick |
2024-10-17 - 2024-10-18 |
|