DuoDrive Two become one. Power range: 0.35–3.0 kW Extremely high system efficiency Compact wash-down design Maintenance reduction System solution for simple commissioning and plug & play
IE5+ Synchronous Motors (TENV) Efficient. Hygienic. Compact Performance: 0.5 HP - 3 HP Protection class: IP69K Efficiency class: IE5+ Optionally available with IP69K Worldwide approvals and acceptance Compact and hygienic design Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter Optimised by focus Power range: 0.37 - 3 kW Protection class: IP55, IP66, IP69 (in preparation) Wall or motor mounting Ethernet communication for integration Plug-and-Play solution for fast commissioning
NORDBLOC.1® bevel geared motor Performance and design Performance: 0.16 HP - 12.5 HP Torque range: 443 lb-inch - 5,842 lb-in
NORDBLOC.1® helical in-line geared motor The innovative performer Performance: 0.16 HP - 50 HP Torque range: 266 lb-inch - 29,207 lb-in
UNIVERSAL SMI worm gear units Quiet and smooth Performance: 0.16 HP - 5.5 HP Torque range: 186 lb-inch - 3,780 lb-in
UNICASE bevel geared motor Powerful and proven Performance: 0.16 HP - 268 HP Torque range: 1,593 lb-inch - 442,537 lb-in
UNICASE parallel gear motor Slim and powerful Performance: 0.16 HP - 268 HP Torque range: 974 lb-inch - 885,075 lb-in
MAXXDRIVE® Parallel Gear Units Industrial gear units Performance: 2.0 - 8,075 HP Torque range: 132,800 - 2,495,900 lbf-in 2- and 3-stage High strength precision-made one-piece housing Modular and flexible design for optimum adaptation to your application Low running noise
NORDAC BASE - SK 180E - Frequency Inverter Compact Drive, Most Important Drive Functions Power range: 0.25 – 2.2 kW Protection class: IP55, IP66 Wall or motor mounting
NORDAC PRO - SK 500P - Frequency Inverter A single product with many advantages Protection class: IP20, IP20 Power range: 0.25 - 22 kW Protection class: IP20 Multi-protocol Ethernet interface USB interface for voltage-free parameterisation Multi-encoder interface for multiple axis operation