Meat & Poultry
Reliable drive technology for meat production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork and animal welfare has absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialised application.
NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and AC vector drives. All of these components are wash-down ready.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
IE5+ Synchronous Motors (TENV)
Efficient. Hygienic. Compact
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter
Optimised by focus
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
NORDBLOC.1® bevel geared motor
Performance and design
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1® helical in-line geared motor
The innovative performer
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
UNIVERSAL SMI worm gear units
Quiet and smooth
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
UNICASE parallel gear motor
Slim and powerful
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Smooth motors
Asynchronous motors
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
NORDAC PRO - SK 500P - Frequency Inverter
A single product with many advantages
- Protection class:
IP20, IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
NORDAC BASE - SK 180E - Frequency Inverter
Compact Drive, Most Important Drive Functions
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.
Find further information here: