Dairy

Precise drive solutions for portioning in the cheese and dairy industries

Moisture, acids, alkalis and salts occur in many dairy areas. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play
  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range
  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning
  • Protection class: IP20, IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

A6033 - 食品および飲料業界向け駆動ソリューション


A6033 - 食品および飲料業界向け駆動ソリューション
  • Download 日本語
  • Download 英語
Documentation Details

Find further information here: