Airport technology

Drive solutions for the airport industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The solution for intralogistics and airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralised inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

DuoDrive

Dva v jednom.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

Synchrónne motory IE5+ (TENV)

Účinné. Hygienické. Kompaktné

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

Meniče frekvencie NORDAC LINK - SK 250E

Rýchla inštalácia, jednoduchá údržba

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Frekvenčný menič

Väčšia flexibilita, nižšie náklady

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - Frekvenčný menič

Jediný produkt s mnohými výhodami

  • Protection class: IP20, IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

A6030 - Drive Solutions for Baggage Handling Systems


A6030 - Drive Solutions for Baggage Handling Systems
  • Download Anglicky
Documentation Details

AS0302 - Drive Solutions for Conveyor Belts


AS0302 - Drive Solutions for Conveyor Belts
  • Download Anglicky
Documentation Details

S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse


S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse
  • Download Anglicky
Documentation Details

S9012 - Synchronous Motor with IE5+ Energy Efficiency


S9012 - Synchronous Motor with IE5+ Energy Efficiency
  • Download Anglicky
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP
  • Download Anglicky
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance


S9091 - Condition Monitoring for Predictive Maintenance
  • Download Anglicky
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download Anglicky
Documentation Details

F3025 - NORDAC LINK Field Distribution System


F3025 - NORDAC LINK Field Distribution System
  • Download Anglicky
Documentation Details

F3020 - Decentralizované frekvenčné meniče


F3020 - Decentralizované frekvenčné meniče
  • Download Anglicky
Documentation Details

CS0004 - Chronopost - Parcel Interlogistics


CS0004 - Chronopost - Parcel Interlogistics
  • Download Anglicky
Documentation Details

CS0021 - Case Study BCS Group


CS0021 - Case Study BCS Group
  • Download Anglicky
Documentation Details

Find further information here: