MAXXDRIVE® XD:
New sizes now launched

You can now configure our MAXXDRIVE® XD industrial gear unit with centre distances up to 1,281 mm This means even greater flexibility for the design of your crane systems.

Our factsheet tells you more about the potential of our drive solutions.

Download the factsheet

Always the right solution for your crane application – worldwide

NORD DRIVESYSTEMS offers correctly dimensioned drive solutions from a single source for different types of cranes and load ranges – directly on site in more than 80 countries. We enable individual system solutions with power, weight, size, and service life optimally tailored to your application. Our MAXXDRIVE® industrial gear units cover a widetorque range of up to 282,000 Nm.

We have extended our range especially for the design of lifting gear, and now offer MAXXDRIVE® XDin new sizes.

Your benefits with MAXXDRIVE® XD:

Precise dimensioning

MAXXDRIVE® XD makes optimal use of the installation space, which considerably reduces the weight of the drive. It is available in versions with three or four gear stages – with identical housing dimensions. This means fewer variants and greater flexibility when designing your crane systems.

Less weight

MAXXDRIVE® XD optimally uses the space available, which considerably reduces the weight of the drive unit. It is available in three or four gear stages – with identical housing dimensions. This means fewer versions and greater flexibility for the design of your crane systems.

Ultimate reliability

The housing design of the MAXXDRIVE® XD utilises the NORD UNICASE principle. This has been specially optimised for heavy loads. The robust design enables reliable operation even in demanding environments.

The Illustration shows a Size 11 MAXXDRIVE XD

Our goal at NORD DRIVESYSTEMS is to work closely with our customers to find the optimum drive solution for their crane applications. With our versatile product portfolio, we offer a wide selection of drive components, including our latest development, the MAXXDRIVE® XD. This special series enables more economical and precise dimensioning for hoist applications. Through intensive dialogue and joint planning, we ensure that our drive solutions are perfectly tailored to the specific requirements of customers in order to optimize the performance, efficiency and reliability of their applications.

Overdimensioning is no longer necessary

Thanks to the wide range of our portfolio we can provide drive components which are precisely tailored to your application. Overdimensioning of the drive is therefore no longer necessary. With the new sizes of the MAXXDRIVE® XD we have extended your options even further. In our Factsheet you can find out more about the potential of our drive solutions for your crane application.

Download the factsheet
alt

Reliable overhead cranes with NORD industrial gear units

The Polish lifting system specialist PROTEA relies on drive concepts from NORD. Its overhead cranes are powered by MAXXDRIVE®. The lifting gear utilises the robust MAXXDRIVE® XD with a motor power of 18.5 kW. The drives for crane and trolley are based on MAXXDRIVE® - industrial gear units with powers of 0.55 and 11 kW. PROTEA appreciates the long service life and low maintenance requirements of NORD drive units.

The one-piece UNICASE housing guarantees high durability and low maintenance costs. Double seals ensure smooth operation without leakage. We chose NORD components because the company is a reliable partner with whom we have worked for many years. The delivered products are of highest quality and recognised throughout the world.

Ask the NORD industry experts