News –
NORD sets all cranes into motion
NORD DRIVESYSTEMS offers complete drive systems for crane applications from a single source. In addition to motors and drive electronics, the MAXXDRIVE® industrial gear units are the centrepiece of the crane & cargo portfolio. With MAXXDRIVE® XD and MAXXDRIVE® XJ , the solution provider has two industrial gear units that are optimised for use in cranes.

Bargteheide, 2025-01-28
Cranes are highly complex transport systems in which the motion sequences of lifting, travel and cross-travel running gears are sometimes superimposed. NORD modular products allow to create suitably dimensioned drive solutions consisting of efficient motors, scalable drive electronics and powerful MAXXDRIVE® industrial gear units.
Specially optimised for crane & cargo
NORD specially developed the MAXXDRIVE® XD for lifting gears. The housing design with its elongated arrangement of the gear stages enables a U-shaped drive design with rope drum and motor on the gear unit side.
The MAXXDRIVE® XJ is ideal for use in travel and cross-travel running gears. Its special feature is the J-shaped shaft arrangement. It combines an elongated arrangement of the gear stages with a vertical drive shaft and therefore provides a space-saving gear unit design for confined installation spaces.
The gear unit design can be tailored to the specific application requirements with optional accessories such as drum couplings for rope drum drives or brake consoles.
Three advantages for crane applications
“From our modular products and with our industry expertise, we can develop tailor-made drive solutions for any type of crane system”, says Jörg Niermann, Head of Marketing at NORD. “This enables us to offer our users three decisive advantages.” On the one hand, the energy-efficient motors and optimum control via drive electronics from NORD ensure CO2e-reduced operation. On the other hand, the maximum centre distances of the MAXXDRIVE® XD and MAXXDRIVE® XJ implement optimum weight and size utilisation. Finally, tailor-made drive solutions from NORD realise a cost-optimised crane design.
In addition to the development, NORD supports users with its worldwide service for which the system supplier can rely on a global network that comprises more than 80 countries.
Find out more about drive solutions for crane & cargo from NORD!