News –
Packaging: Process advantage NORD
Drive solutions from NORD DRIVESYSTEMS increase the efficiency in system operation at several points in the packaging process chain . With two concepts, the company mainly focuses on the fields of end-of-line packaging and primary packaging, where its decentralised drive technology and wash-down-capable aluminium housings achieve significant cost benefits.

Bargteheide, 2025-04-09
Packaging processes require a high level of dynamism, flexibility and cost efficiency. End-of-line packaging and primary packaging offer great potential here that is increased by drive solutions from NORD DRIVESYSTEMS.
Decentralised drive technology in end-of-line packaging
With a solution combining decentralised drive electronics and asynchronous motors , NORD provides the end-of-line packaging with an in many ways efficient alternative to centrally controlled concepts, offering significant cost benefits over the commonly used centrally controlled servo solutions.
- Reduced wiring: Decentralised frequency inverters offer quicker installation and lower maintenance. They make systems easier to scale so that they can be quickly and easily adapted to new requirements.
- Increased dynamics: Asynchronous motors from NORD feature high overload capacity and control without encoder. Frequency inverters with POSICON module allow for precise positioning.
Drives with treated aluminium housing in primary packaging
With NORD’s NXD tupH® protective technology , aluminium surfaces are electrolytically treated and coated with a powerful sealer. This allows to utilise the process advantages of aluminium for primary packaging:
- High level of hygiene: NXD tupH®-treated surfaces are particularly resistant against aggressive cleaning chemicals in the wash-down area. Even if the surface is damaged, no particles come off.
- Sustainable solutions: NXD tupH®-treated surfaces are free from PFAS and food-safe according to the FDA, the EU, Switzerland and the MERCOSUR states. Aluminium is lightweight, economical and fully recyclable. Furthermore, aluminium housings provide high heat conductivity.
Drive solutions completely from a single source
NORD DRIVESYSTEMS delivers its application-specific drive solutions completely from a single source. Via the myNORD online portal , customers can easily keep an eye on their clearly displayed orders and planning options, and can easily and quickly configure drive systems for their projects. NORD ensures short delivery times, a 24/7 service and – thanks to its network of 80 countries – the worldwide availability of its products. With this, the solution provider can quickly respond to peak demand periods.