NXD from NORD
Surface protection for extreme conditions
Our NXD surface treatment makes aluminium more resistant. Drive solutions thus withstand even severe environmental conditions and cleaning chemicals. This creates particularly durable drive solutions from NORD the performance of which you can rely on even in demanding ambient conditions.
Download flyer
NXD BASIC®
NXD BASIC® is used if the protection of standard varnishes is not sufficient.
How does it work?
In a first step, the aluminium housing is fully coated with the galvanically produced base layer. The treated components are mounted and coated with a highly adhesive varnish.
What are the advantages?
Safe protection against scratches and swarf – even in case of damage to the varnish | Corrosion-resistant according to the highest corrosion class C5 | Customer-specific colouring possible
For which applications?
Water treatment | Car wash facilities | Shipping | Offshore installations
Your benefit?
Durable drive solutions | Operational reliability | Investment security | Large variety of solution components available

NXD tupH®
NXD tupH® is the surface protection for extreme conditions in wash-down applications.
How does it work?
In a first step, the aluminium housing is fully coated with the galvanically produced base layer. It is then coated with a thin high-performance sealer.
What are the advantages?
Resistant to acids and alkalis | No blistering, flaking or microcracks | Non-porous surface | Corrosion-resistant according to the highest corrosion class C5 | Food-safe according to FDA and EU Regulation 1935/2004
For which applications?
Food & beverage | Dairies | Fish & seafood | Pharmaceuticals
Your benefit?
High level of hygiene | Quick cleaning | Cost efficiency | Durable drive solutions | Operational reliability | Investment security | Wide variety of NORD modular products
NXD’s previous generation NSD has already impressively demonstrated its resistance as an effective protection for aluminium surfaces in practice. Drives that previously had to be replaced regularly, serve well for years now, thanks to this technology. We are permanently focused on our customers’ industries and are continuously developing the protection systems. Surfaces treated with NXD tupH® are thus free from chromates and PFAS. This increases the investment security for our users.
Take the test
Did we arouse your interest? You want to convince yourself of the resistance of our NXD surfaces? Order our free flyer with NXD samples – and touch and feel our surface protection.
Order free sample nowSuccessful tests for NXD BASIC and NXD tupH
Name |
DIN EN ISO 20567-1 Determination of stone-chip resistance of coatings |
DIN EN ISO 9227 Salt spray tests according to C5 (720 h) |
|
|
|
|
DIN EN ISO 2812-1 Determination of resistance to liquids |
|
|
Our NXD portfolio for your application
Drives with aluminium surfaces are equipped with NXD BASIC® or NXD tupH®. Find out here, which ones they are. We create your tailor-made drive solution with high surface protection, including project-oriented advice, high availability, short delivery times and quick service.