UNICASE helical in-line geared motor
The robust all-rounder
Sizes: | 11 |
---|---|
Mounting position: | M1, M2, M3, M4, M5, M6 |
Functionality with tradition. NORD helical gear units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.
- Solid shaft gear units
- Foot- or flange-mounted
- Coaxial gear units
- High efficiency for low operating costs
- Compact design means low space requirements
- Robust grey cast iron housing
- High axial and radial load capacities enable safe operation
- Quiet running
- Application-specific versions