Parcel distribution centres

Drive solutions for parcel distribution centres

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centres running. From high-efficiency IE5+ geared motors to decentralised frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The solution for intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO2 neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ Synchronous Motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter

Optimised by focus

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC LINK - SK 250E - Frequency Inverter

Rapid installation, simple maintenance

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

DHL

Low-emission intralogistics

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this aim, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS.

BCS Group

Australia's fastest courier sorting facility

The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralised inverters.

Chronopost

A thousand drive systems move many thousand parcels

The parcel centre of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralised NORD drives.

A6050 - Intralogistics industry


A6050 - Intralogistics industry
  • Download English
Documentation Details

AS0302 - Conveyor belt applications


AS0302 - Conveyor belt applications
  • Download English
Documentation Details

S9090 - Quickstart


S9090 - Quickstart
  • Download English
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download English
Documentation Details

F3020 - NORDAC Flex


F3020 - NORDAC Flex
  • Download English
Documentation Details

CS0004 - Chronopost


CS0004 - Chronopost
  • Download English
Documentation Details

CS0021 - BCS Group


CS0021 - BCS Group
  • Download English
Documentation Details

S9012 - Synchronous motor with IE5+ energy efficiency


S9012 - Synchronous motor with IE5+ energy efficiency
  • Download English
Documentation Details

Find further information here: