Food

Reliable and safe drive solutions for the food industry

NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.

We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.

NORD DRIVESYSTEMS provides:

  • Extensive application knowledge and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised production quality compliant with international standards

Reliability in the food industry

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play
  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range
  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning
  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

A6033 - 食品および飲料業界向け駆動ソリューション


A6033 - 食品および飲料業界向け駆動ソリューション
  • Download 日本語
  • Download 英語
Documentation Details

Find further information here: