Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
- Performance:
0.16 HP - 215 HP
- Torque range:
89 lb-inch - 230,119 lb-in
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: