MAXXDRIVE® Industrial Gear Units
Ideal for Heavy Duty Applications
Extremely high output torques, quiet running and a long service life: These are the excellent features of industrial gear units from NORD DRIVESYSTEMS.
MAXXDRIVE® Industrial Gear Units for High Torque Applications
NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 15,000 Nm to 282,000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.
Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.
Facts which speak for our MAXXDRIVE® Industrial Gear Units
- Powerful
NORD industrial gear units offer very high output torques up to 282,000 Nm. - Long service life
Optimised geometries ensure excellent load capacity, long life and low noise. - Robust
Our industrial gear units are equipped with high quality, low friction bearings and an especially torsionally rigid one-piece UNICASE housing. - Flexible
The gear units can be combined with all of our electric motors.
MAXXDRIVE® Parallel Gear Units
NORD helical gear units provide powers from 1.5 kW to 6,000 kW and are available in eleven sizes. We supply MAXXDRIVE Parallel Gear Units with various output shaft bearings, to ensure optimum connection for any application. In addition, we supply these gear units with a wide range of flanges for the input and output sides.
MAXXDRIVE® Parallel Gear Units can be combined with all of our electric motors.
Select your motor now!
Click here
MAXXDRIVE® Right-Angle Gear Units
These gear units can also be used under extreme conditions, because they easily withstand highly fluctuating ambient conditions due to their temperature management system. Various cooling and heating options are available for our MAXXDRIVE® Right-Angle Gear Units to additionally facilitate their use in various temperature zones.
Discover NORD helical bevel gear industrial gear units in the world's largest plant for the batch production of toothpaste.
To the application