Warehouse logistics
Dynamic drive solutions for warehouse logistics
Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.
High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
- Power range: 0.06 - 3.0 kW
- Protection class: IP65
- Wall mounting
- Simple installation and maintenance due to full pluggability
- Free configuration for your application
- Power range: 0.37 - 7.5 kW
- Protection class: IP55, IP65
- Wall mounting
- Simple installation and maintenance due to full pluggability
- Free configuration for your application
- Power range: 0.25 – 7.5 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Surface treatment (nsd tupH)
- Performance:
0.16 HP - 5.4 HP
- Torque range:
186 lb-inch - 3,779 lb-in
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
Find further information here: