Energy Efficient Drives
Energy consumption of Electric Drive Units
In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimisation of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.
![](https://media.nord.com/res/201x125-PNG/36903.png 201w, https://media.nord.com/res/403x251-PNG/36903.png 403w, https://media.nord.com/res/605x377-PNG/36903.png 605w, https://media.nord.com/res/806x502-PNG/36903.png 806w, https://media.nord.com/res/1210x726-PNG/36903.png 1210w, https://media.nord.com/res/1920x1152-PNG/36903.png 1920w, https://media.nord.com/res/2420x1452-PNG/36903.png 2420w)