Food
Reliable and safe drive solutions for the food industry
NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.
We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.
NORD DRIVESYSTEMS provides:
- Extensive application knowledge and technical support
- Complete drive solutions from a single source
- Strong global presence and service
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, economy and service life
- Recognised production quality compliant with international standards
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
Synchrónne motory IE5+ (TENV)
Účinné. Hygienické. Kompaktné
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE - SK 300P - menič frekvencie
Silné zameranie, optimálna funkcia
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
NORDBLOC.1® kužeľočelné elektroprevodovky
Výkon a prevedenie
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1® čelné elektroprevodovky
Inovatívny pracant
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
UNIVERSAL SMI závitovkové prevodovky
Tichý a hladký chod
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
UNICASE kužeľočelné elektroprevodovky
Výkonné a osvedčené
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
UNICASE Ploché elektroprevodovky
Štíhle a výkonné
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
MAXXDRIVE® ploché prevodovky
Priemyselné prevodovky
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Meniče frekvencie NORDAC BASE - SK 180E
Kompaktný pohon, najdôležitejšie funkcie pohonu
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
NORDAC PRO - SK 500P - Frekvenčný menič
Jediný produkt s mnohými výhodami
- Protection class:
IP20, IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
Find further information here: