NORDAC FLEX - SK 200E - Frekvenčný menič

Väčšia flexibilita, nižšie náklady

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure
Addable Motor Size: ,

The NORDAC FLEX is NORD’s most flexible frequency inverter, and can be tailored to all customer applications by means of scalable functions. Installation and maintenance of the NORDAC FLEX can be carried out quickly and simply thanks to its wide range of functions and easy parameter transfer via EEPROM memory.

  • Power range: 0.25 - 22 kW
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • ATEX zone 22 3D
  • Motor-mounted, wall-mounted
  • Functional safety
  • SK CU4, SK TU4 plug-in control modules
  • SK CU4, SK TU4 extension modules

  • 4x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3020 - Decentralizované frekvenčné meniče


F3020 - Decentralizované frekvenčné meniče
  • Download Anglicky
Documentation Details

BU0200 - SK 200E - Návod na obsluhu


BU0200 - SK 200E - Návod na obsluhu
  • Download Anglicky
Documentation Details

NORDCON

NORDCON

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download Anglicky
Documentation Details

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download Anglicky
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Anglicky
Documentation Details

BU0200 - SK 200E - Návod na obsluhu


BU0200 - SK 200E - Návod na obsluhu
  • Download Anglicky
Documentation Details

BU0210 - POSICON Positioning Control SK 200E & SK 250E-FDS


BU0210 - POSICON Positioning Control SK 200E & SK 250E-FDS
  • Download Anglicky
Documentation Details

BU0230 - Functional Safety for Series SK 200E


BU0230 - Functional Safety for Series SK 200E
  • Download Anglicky
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download Anglicky
Documentation Details

BU0940 - Manual - S7 Standard Program Modules


BU0940 - Manual - S7 Standard Program Modules
  • Download Anglicky
Documentation Details

BU0950 - TIA standard program modules


BU0950 - TIA standard program modules
  • Download Anglicky
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglicky
Documentation Details

BU2100 - EtherNet/IP® Bus Interface


BU2100 - EtherNet/IP® Bus Interface
  • Download Anglicky
Documentation Details

BU2300 - EtherCAT Bus Interface BU2300


BU2300 - EtherCAT Bus Interface BU2300
  • Download Anglicky
Documentation Details

BU2400 - PROFINET IO Bus Interface BU2400


BU2400 - PROFINET IO Bus Interface BU2400
  • Download Anglicky
Documentation Details

BU2500 - CANopen Bus Interface BU2500


BU2500 - CANopen Bus Interface BU2500
  • Download Anglicky
Documentation Details

BU2600 - DeviceNet Bus Interface BU2600


BU2600 - DeviceNet Bus Interface BU2600
  • Download Anglicky
Documentation Details

BU2700 - PROFIBUS DP Bus Interface BU2700


BU2700 - PROFIBUS DP Bus Interface BU2700
  • Download Anglicky
Documentation Details

BU2800 - PROFIsafe Bus Interface BU2800


BU2800 - PROFIsafe Bus Interface BU2800
  • Download Anglicky
Documentation Details

BU2900 - Industrial Ethernet for NORDAC frequency inverter


BU2900 - Industrial Ethernet for NORDAC frequency inverter
  • Download Anglicky
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Anglicky
Documentation Details

MI0300 - Migration Guide SK 300E - SK 200E


MI0300 - Migration Guide SK 300E - SK 200E
  • Download Anglicky
Documentation Details

Quick Start SK 2x0E - Quick Start SK 2x0E


Quick Start SK 2x0E - Quick Start SK 2x0E
  • Download Slovensky
  • Download Anglicky
Documentation Details

Quick Start SK 2x5E - Quick Start SK 2x5E


Quick Start SK 2x5E - Quick Start SK 2x5E
  • Download Slovensky
  • Download Anglicky
Documentation Details

SI0200 - SK 200E - Safety Instructions


SI0200 - SK 200E - Safety Instructions
  • Download Anglicky
Documentation Details

Setpoint Converter SK CU4-SSR-C - Setpoint Converter SK CU4-SSR-C


Setpoint Converter SK CU4-SSR-C - Setpoint Converter SK CU4-SSR-C
  • Download Anglicky
Documentation Details

TI 18552090 - Level Adapter PCB HTL - RS422


TI 18552090 - Level Adapter PCB HTL - RS422
  • Download Anglicky
Documentation Details

TI 18552095 - PCB CONVERTER HTL - HTL A+/- B+/-


TI 18552095 - PCB CONVERTER HTL - HTL A+/- B+/-
  • Download Anglicky
Documentation Details

TI 200852000 - Diagnostic cap - oil inspection glass


TI 200852000 - Diagnostic cap - oil inspection glass
  • Download Anglicky
Documentation Details

TI 275135000 - Power Input SK TIE4-HAN10E-M2B-LE


TI 275135000 - Power Input SK TIE4-HAN10E-M2B-LE
  • Download Anglicky
Documentation Details

TI 275135000 - Connection Extension SK TIE4-HAN10E-M2B-LE


TI 275135000 - Connection Extension SK TIE4-HAN10E-M2B-LE
  • Download Anglicky
Documentation Details

TI 275135010 - Connection Ext. SK TIE4-HAN10E-M2B-LA


TI 275135010 - Connection Ext. SK TIE4-HAN10E-M2B-LA
  • Download Anglicky
Documentation Details

TI 275135020 - NORD Connection Expansion SK TIE4-HAN10E-M2B-MA


TI 275135020 - NORD Connection Expansion SK TIE4-HAN10E-M2B-MA
  • Download Anglicky
Documentation Details

TI 275135030 - Connection Ext. SK TIE4-HANQ8-M-LE-MX


TI 275135030 - Connection Ext. SK TIE4-HANQ8-M-LE-MX
  • Download Anglicky
Documentation Details

TI 275135040 - Connection Ext. SK TIE4-HANQ8-M-LA-MX


TI 275135040 - Connection Ext. SK TIE4-HANQ8-M-LA-MX
  • Download Anglicky
Documentation Details

TI 275135050 - Connection Ext. SK TIE4-HANQ8-M-MA-MX


TI 275135050 - Connection Ext. SK TIE4-HANQ8-M-MA-MX
  • Download Anglicky
Documentation Details

TI 275135070 - Connection Ext. SK TIE4-HAN10E-M1B-LE


TI 275135070 - Connection Ext. SK TIE4-HAN10E-M1B-LE
  • Download Anglicky
Documentation Details

TI 275271000 - Internal Bus Interface SK CU4-PBR


TI 275271000 - Internal Bus Interface SK CU4-PBR
  • Download Anglicky
Documentation Details

TI 275271001 - Internal Bus Interface SK CU4-CAO


TI 275271001 - Internal Bus Interface SK CU4-CAO
  • Download Anglicky
Documentation Details

TI 275271002 - Internal Bus Interface SK CU4-DEV


TI 275271002 - Internal Bus Interface SK CU4-DEV
  • Download Anglicky
Documentation Details

TI 275271006 - IO Extention SK CU4-IOE Data Sheet


TI 275271006 - IO Extention SK CU4-IOE Data Sheet
  • Download Anglicky
Documentation Details

TI 275271007 - IO Extension SK CU4-IOE2


TI 275271007 - IO Extension SK CU4-IOE2
  • Download Anglicky
Documentation Details

TI 275271010 - SK CU4-MBR Electronic Brake Rectifier


TI 275271010 - SK CU4-MBR Electronic Brake Rectifier
  • Download Anglicky
Documentation Details

TI 275271011 - Setpoint Converter SK CU4-REL


TI 275271011 - Setpoint Converter SK CU4-REL
  • Download Anglicky
Documentation Details

TI 275271012 - Setpoint Converter SK CU4-REL-POW


TI 275271012 - Setpoint Converter SK CU4-REL-POW
  • Download Anglicky
Documentation Details

TI 275271015 - Internal Bus Interface SK CU4-PNT


TI 275271015 - Internal Bus Interface SK CU4-PNT
  • Download Anglicky
Documentation Details

TI 275271017 - Internal Bus Interface SK CU4-ECT


TI 275271017 - Internal Bus Interface SK CU4-ECT
  • Download Anglicky
Documentation Details

TI 275271019 - Internal Bus Interface SK CU4-EIP


TI 275271019 - Internal Bus Interface SK CU4-EIP
  • Download Anglicky
Documentation Details

TI 275271025 - Technical Information / Data Sheet - SK CU4-PD1


TI 275271025 - Technical Information / Data Sheet - SK CU4-PD1
  • Download Anglicky
Documentation Details

TI 275271027 - Technical Information / Data Sheet - SK CU4-ETH


TI 275271027 - Technical Information / Data Sheet - SK CU4-ETH
  • Download Anglicky
Documentation Details

TI 275271108 - Mains Unit SK CU4-24V-123-B


TI 275271108 - Mains Unit SK CU4-24V-123-B
  • Download Anglicky
Documentation Details

TI 275271109 - Mains Unit SK CU4-24V-140-B


TI 275271109 - Mains Unit SK CU4-24V-140-B
  • Download Anglicky
Documentation Details

TI 275271124 - Setpoint Converter SK CU4-SSR


TI 275271124 - Setpoint Converter SK CU4-SSR
  • Download Anglicky
Documentation Details

TI 275271128 - Setpoint Converter SK CU4-SSR-400


TI 275271128 - Setpoint Converter SK CU4-SSR-400
  • Download Anglicky
Documentation Details

TI 275271500 - SK CU4-PBR-C Internal Bus Interface


TI 275271500 - SK CU4-PBR-C Internal Bus Interface
  • Download Anglicky
Documentation Details

TI 275271501 - SK CU4-CAO-C Internal Bus Interface


TI 275271501 - SK CU4-CAO-C Internal Bus Interface
  • Download Anglicky
Documentation Details

TI 275271502 - Internal Bus Interface SK CU4-DEV-C


TI 275271502 - Internal Bus Interface SK CU4-DEV-C
  • Download Anglicky
Documentation Details

TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C


TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C
  • Download Anglicky
Documentation Details

TI 275271507 - IO Extension SK CU4-IOE2-C


TI 275271507 - IO Extension SK CU4-IOE2-C
  • Download Anglicky
Documentation Details

TI 275271511 - Setpoint Converter SK CU4-REL-C


TI 275271511 - Setpoint Converter SK CU4-REL-C
  • Download Anglicky
Documentation Details

TI 275271515 - Internal Bus Interface SK CU4-PNT-C


TI 275271515 - Internal Bus Interface SK CU4-PNT-C
  • Download Anglicky
Documentation Details

TI 275271517 - Internal Bus Interface SK CU4-ECT-C


TI 275271517 - Internal Bus Interface SK CU4-ECT-C
  • Download Anglicky
Documentation Details

TI 275271519 - Internal Bus Interface SK CU4-EIP-C


TI 275271519 - Internal Bus Interface SK CU4-EIP-C
  • Download Anglicky
Documentation Details

TI 275271525 - Tech. Information / Datasheet SK CU4-PD1-C


TI 275271525 - Tech. Information / Datasheet SK CU4-PD1-C
  • Download Anglicky
Documentation Details

TI 275271527 - Technical Information / Data Sheet - SK CU4-ETH-C


TI 275271527 - Technical Information / Data Sheet - SK CU4-ETH-C
  • Download Anglicky
Documentation Details

TI 275271608 - Mains Unit SK CU4-24V-123-B-C


TI 275271608 - Mains Unit SK CU4-24V-123-B-C
  • Download Anglicky
Documentation Details

TI 275271609 - Mains Unit SK CU4-24V-140-B-C


TI 275271609 - Mains Unit SK CU4-24V-140-B-C
  • Download Anglicky
Documentation Details

TI 275272005 - Internal Braking Resistor SK BRI4-1-100-100 


TI 275272005 - Internal Braking Resistor SK BRI4-1-100-100 
  • Download Anglicky
Documentation Details

TI 275272005 Summary - Internal Braking Resistor SK BRI4-1-100-100 


TI 275272005 Summary - Internal Braking Resistor SK BRI4-1-100-100 
  • Download Anglicky
Documentation Details

TI 275272008 - Internal Braking Resistor SK BRI4-1-200-100


TI 275272008 - Internal Braking Resistor SK BRI4-1-200-100
  • Download Anglicky
Documentation Details

TI 275272012 - Internal Braking Resistor SK BRI4-1-400-100 


TI 275272012 - Internal Braking Resistor SK BRI4-1-400-100 
  • Download Anglicky
Documentation Details

TI 275272105 - Internal Braking Resistor SK BRI4-2-100-200 


TI 275272105 - Internal Braking Resistor SK BRI4-2-100-200 
  • Download Anglicky
Documentation Details

TI 275272108 - Internal Braking Resistor SK BRI4-2-200-200 


TI 275272108 - Internal Braking Resistor SK BRI4-2-200-200 
  • Download Anglicky
Documentation Details

TI 275272201 - Internal Braking Resistor SK BRI4-3-047-300 


TI 275272201 - Internal Braking Resistor SK BRI4-3-047-300 
  • Download Anglicky
Documentation Details

TI 275272205 - Internal Braking Resistor SK BRI4-3-100-300 


TI 275272205 - Internal Braking Resistor SK BRI4-3-100-300 
  • Download Anglicky
Documentation Details

TI 275272800 - Braking Resistor Set SK BRI4-3-023-600 


TI 275272800 - Braking Resistor Set SK BRI4-3-023-600 
  • Download Anglicky
Documentation Details

TI 275272801 - Braking Resistor Set SK BRI4-3-050-600 


TI 275272801 - Braking Resistor Set SK BRI4-3-050-600 
  • Download Anglicky
Documentation Details

TI 275273005 - External Brake Resistor SK BRE4-1-100-100


TI 275273005 - External Brake Resistor SK BRE4-1-100-100
  • Download Anglicky
Documentation Details

TI 275273008 - External Brake Resistor SK BRE4-1-200-100


TI 275273008 - External Brake Resistor SK BRE4-1-200-100
  • Download Anglicky
Documentation Details

TI 275273012 - External Brake Resistor SK BRE4-1-400-100


TI 275273012 - External Brake Resistor SK BRE4-1-400-100
  • Download Anglicky
Documentation Details

TI 275273090 - Brake Resistor Kit SK BRE4-1-FA-2xxE-BG1


TI 275273090 - Brake Resistor Kit SK BRE4-1-FA-2xxE-BG1
  • Download Anglicky
Documentation Details

TI 275273092 - Brake Resistor Kit SK BRE4-1-FA-2xxE-BG2


TI 275273092 - Brake Resistor Kit SK BRE4-1-FA-2xxE-BG2
  • Download Anglicky
Documentation Details

TI 275273105 - External Brake Resistor SK BRE4-2-100-200


TI 275273105 - External Brake Resistor SK BRE4-2-100-200
  • Download Anglicky
Documentation Details

TI 275273108 - External Brake Resistor SK BRE4-2-200-200


TI 275273108 - External Brake Resistor SK BRE4-2-200-200
  • Download Anglicky
Documentation Details

TI 275273201 - External Brake Resistor SK BRE4-3-050-450


TI 275273201 - External Brake Resistor SK BRE4-3-050-450
  • Download Anglicky
Documentation Details

TI 275273205 - External Brake Resistor SK BRE4-3-100-450


TI 275273205 - External Brake Resistor SK BRE4-3-100-450
  • Download Anglicky
Documentation Details

TI 275273305 - Brake Resistor SK BRW4-1-100-100


TI 275273305 - Brake Resistor SK BRW4-1-100-100
  • Download Anglicky
Documentation Details

TI 275273305 Summary - External Brake Resistor SK BRW4-1-100-100


TI 275273305 Summary - External Brake Resistor SK BRW4-1-100-100
  • Download Anglicky
Documentation Details

TI 275273308 - External Brake Resistor SK BRW4-1-200-100


TI 275273308 - External Brake Resistor SK BRW4-1-200-100
  • Download Anglicky
Documentation Details

TI 275273312 - External Brake Resistor SK BRW4-1-400-100


TI 275273312 - External Brake Resistor SK BRW4-1-400-100
  • Download Anglicky
Documentation Details

TI 275273405 - External Brake Resistor SK BRW4-2-100-200


TI 275273405 - External Brake Resistor SK BRW4-2-100-200
  • Download Anglicky
Documentation Details

TI 275273408 - External Brake Resistor SK BRW4-2-200-200


TI 275273408 - External Brake Resistor SK BRW4-2-200-200
  • Download Anglicky
Documentation Details

TI 275273412 - External Brake Resistor SK BRW4-2-400-200


TI 275273412 - External Brake Resistor SK BRW4-2-400-200
  • Download Anglicky
Documentation Details

TI 275273505 - External Brake Resistor SK BRW4-3-100-450


TI 275273505 - External Brake Resistor SK BRW4-3-100-450
  • Download Anglicky
Documentation Details

TI 275273605 - Brake Resistor SK BREW4-1-100-100


TI 275273605 - Brake Resistor SK BREW4-1-100-100
  • Download Anglicky
Documentation Details

TI 275273608 - Brake Resistor SK BREW4-1-200-100


TI 275273608 - Brake Resistor SK BREW4-1-200-100
  • Download Anglicky
Documentation Details

TI 275273612 - Brake Resistor SK BREW4-1-400-100


TI 275273612 - Brake Resistor SK BREW4-1-400-100
  • Download Anglicky
Documentation Details

TI 275273705 - Brake Resistor SK BREW4-2-100-200


TI 275273705 - Brake Resistor SK BREW4-2-100-200
  • Download Anglicky
Documentation Details

TI 275273708 - Brake Resistor SK BREW4-2-200-200


TI 275273708 - Brake Resistor SK BREW4-2-200-200
  • Download Anglicky
Documentation Details

TI 275273712 - External Brake Resistor SK BREW4-2-400-200


TI 275273712 - External Brake Resistor SK BREW4-2-400-200
  • Download Anglicky
Documentation Details

TI 275273xxx - External Brake Resistor SK BREW4-...


TI 275273xxx - External Brake Resistor SK BREW4-...
  • Download Anglicky
Documentation Details

TI 275274034 - Connection Extension SK TIE4-PE-M12-V2A


TI 275274034 - Connection Extension SK TIE4-PE-M12-V2A
  • Download Anglicky
Documentation Details

TI 275274100 - Data sheet SK TIE4-Adapterkit-HAN


TI 275274100 - Data sheet SK TIE4-Adapterkit-HAN
  • Download Anglicky
Documentation Details

TI 275274110 - Connection Ext. SK TIE4-2HANQ5-K-LE-LA


TI 275274110 - Connection Ext. SK TIE4-2HANQ5-K-LE-LA
  • Download Anglicky
Documentation Details

TI 275274111 - Power Input SK TIE4-HANQ5-K-LE-MX


TI 275274111 - Power Input SK TIE4-HANQ5-K-LE-MX
  • Download Anglicky
Documentation Details

TI 275274112 - Power Input SK TIE4-2HANQ4-M-LE-LA


TI 275274112 - Power Input SK TIE4-2HANQ4-M-LE-LA
  • Download Anglicky
Documentation Details

TI 275274113 - Power Input SK TIE4-HANQ4-M-LE-MX


TI 275274113 - Power Input SK TIE4-HANQ4-M-LE-MX
  • Download Anglicky
Documentation Details

TI 275274114 - Power Input SK TIE4-HQ4+Q8-M-LE-MA


TI 275274114 - Power Input SK TIE4-HQ4+Q8-M-LE-MA
  • Download Anglicky
Documentation Details

TI 275274115 - Connection Ext. SK TIE4-HANQ5+Q7-M-LE-IO


TI 275274115 - Connection Ext. SK TIE4-HANQ5+Q7-M-LE-IO
  • Download Anglicky
Documentation Details

TI 275274117 - Power Input SK TIE4-HAN4A-K-LE-MX


TI 275274117 - Power Input SK TIE4-HAN4A-K-LE-MX
  • Download Anglicky
Documentation Details

TI 275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3


TI 275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3
  • Download Anglicky
Documentation Details

TI 275274119 - Connection Extension SK TIE4-2HANQ4-M-LE-LA-6MM2


TI 275274119 - Connection Extension SK TIE4-2HANQ4-M-LE-LA-6MM2
  • Download Anglicky
Documentation Details

TI 275274120 - Connection Ext. SK TIE4-2XTEC_23-M-LE-LA


TI 275274120 - Connection Ext. SK TIE4-2XTEC_23-M-LE-LA
  • Download Anglicky
Documentation Details

TI 275274122 - Motor Outlet SK TIE4-HAN10E-M1B-MA


TI 275274122 - Motor Outlet SK TIE4-HAN10E-M1B-MA
  • Download Anglicky
Documentation Details

TI 275274123 - Power Input SK TIE4-2HANQ5-M-LE-MA-001


TI 275274123 - Power Input SK TIE4-2HANQ5-M-LE-MA-001
  • Download Anglicky
Documentation Details

TI 275274124 - Power Input SK TIE4-2HAN4A-M-LE-MA-001


TI 275274124 - Power Input SK TIE4-2HAN4A-M-LE-MA-001
  • Download Anglicky
Documentation Details

TI 275274132 - Power Input SK TIE4-CA3GS-K-LE-MX


TI 275274132 - Power Input SK TIE4-CA3GS-K-LE-MX
  • Download Anglicky
Documentation Details

TI 275274133 - Power Input SK TIE4-NQ16-K-LE


TI 275274133 - Power Input SK TIE4-NQ16-K-LE
  • Download Anglicky
Documentation Details

TI 275274135 - Connection Extension SK TIE4-2HAN3A-K-IO-IO


TI 275274135 - Connection Extension SK TIE4-2HAN3A-K-IO-IO
  • Download Anglicky
Documentation Details

TI 275274138 - Brake Resistor SK TIE4-HANQ2-K-BRE-MX


TI 275274138 - Brake Resistor SK TIE4-HANQ2-K-BRE-MX
  • Download Anglicky
Documentation Details

TI 275274150 - Hybrid Plug SK TIE4-2HANB_CU-K-IO-IO


TI 275274150 - Hybrid Plug SK TIE4-2HANB_CU-K-IO-IO
  • Download Anglicky
Documentation Details

TI 275274168 - Power Input Connection Extension SK TIE4-MSW-HANK4-M-LE


TI 275274168 - Power Input Connection Extension SK TIE4-MSW-HANK4-M-LE
  • Download Anglicky
Documentation Details

TI 275274172 - Motor Output Connection Extension SK TIE4-NQ16-M-MA


TI 275274172 - Motor Output Connection Extension SK TIE4-NQ16-M-MA
  • Download Anglicky
Documentation Details

TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA


TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA
  • Download Anglicky
Documentation Details

TI 275274185 - Power Input Connection Extension SK TIE4-QPD4SPM


TI 275274185 - Power Input Connection Extension SK TIE4-QPD4SPM
  • Download Anglicky
Documentation Details

TI 275274410 - SK TIE4-FUSE 63mA/24V Internal Fuse


TI 275274410 - SK TIE4-FUSE 63mA/24V Internal Fuse
  • Download Anglicky
Documentation Details

TI 275274500 - Output Connection Extension SK TIE4-M12-PBR


TI 275274500 - Output Connection Extension SK TIE4-M12-PBR
  • Download Anglicky
Documentation Details

TI 275274500 Summary - BUS System Connector SK TIE4-M12-PBD


TI 275274500 Summary - BUS System Connector SK TIE4-M12-PBD
  • Download Anglicky
Documentation Details

TI 275274501 - CANopen Connection Extension SK TIE4-M12-CAO


TI 275274501 - CANopen Connection Extension SK TIE4-M12-CAO
  • Download Anglicky
Documentation Details

TI 275274502 - AS Interface SK TIE4-M12-ASI


TI 275274502 - AS Interface SK TIE4-M12-ASI
  • Download Anglicky
Documentation Details

TI 275274508 - Connection Extension SK TIE4-M12-ANA


TI 275274508 - Connection Extension SK TIE4-M12-ANA
  • Download Anglicky
Documentation Details

TI 275274509 - Connection Extension SK TIE4-M12-SH


TI 275274509 - Connection Extension SK TIE4-M12-SH
  • Download Anglicky
Documentation Details

TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX


TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX
  • Download Anglicky
Documentation Details

TI 275274515 - CANopen Output SK TIE4-M12-CAO-OUT


TI 275274515 - CANopen Output SK TIE4-M12-CAO-OUT
  • Download Anglicky
Documentation Details

TI 275274519 - Safe Stop Input SK TIE4-M12-SH-IN


TI 275274519 - Safe Stop Input SK TIE4-M12-SH-IN
  • Download Anglicky
Documentation Details

TI 275274522 - HTL Rotary Encoder SK TIE4-M12-HTL-A0


TI 275274522 - HTL Rotary Encoder SK TIE4-M12-HTL-A0
  • Download Anglicky
Documentation Details

TI 275274531 - NORD Connection Extension SK TIE4-M12-INS


TI 275274531 - NORD Connection Extension SK TIE4-M12-INS
  • Download Anglicky
Documentation Details

TI 275274533 - Connection Extension SK TIE4-M12-SENC


TI 275274533 - Connection Extension SK TIE4-M12-SENC
  • Download Anglicky
Documentation Details

TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Anglicky
Documentation Details

TI 275274603 - Connection Ext. SK TIE4-RS485-RS232


TI 275274603 - Connection Ext. SK TIE4-RS485-RS232
  • Download Anglicky
Documentation Details

TI 275274604 - SK TIE4-RS232-USB Interface Converter


TI 275274604 - SK TIE4-RS232-USB Interface Converter
  • Download Anglicky
Documentation Details

TI 275274700 - Potentiometer SK TIE4-POT


TI 275274700 - Potentiometer SK TIE4-POT
  • Download Anglicky
Documentation Details

TI 275274701 - Switch SK TIE4-SWT


TI 275274701 - Switch SK TIE4-SWT
  • Download Anglicky
Documentation Details

TI 275274920 - Brake Resistor Mounting Kit SK TIE4-BRE3-KIT


TI 275274920 - Brake Resistor Mounting Kit SK TIE4-BRE3-KIT
  • Download Anglicky
Documentation Details

TI 275280100 - Connection Unit SK TI4-TU-NET


TI 275280100 - Connection Unit SK TI4-TU-NET
  • Download Anglicky
Documentation Details

TI 275280200 - Connection Unit SK TI4-TU-MSW


TI 275280200 - Connection Unit SK TI4-TU-MSW
  • Download Anglicky
Documentation Details

TI 275280300 - Connection Unit SK TI4-TU-SAFE


TI 275280300 - Connection Unit SK TI4-TU-SAFE
  • Download Anglicky
Documentation Details

TI 275280600 - Connection Unit SK TI4-TU-NET-C


TI 275280600 - Connection Unit SK TI4-TU-NET-C
  • Download Anglicky
Documentation Details

TI 275280700 - Connection Unit SK TI4-TU-MSW-C


TI 275280700 - Connection Unit SK TI4-TU-MSW-C
  • Download Anglicky
Documentation Details

TI 275280800 - SK TI4-TU-SAFE-C Connection Unit


TI 275280800 - SK TI4-TU-SAFE-C Connection Unit
  • Download Anglicky
Documentation Details

TI 275281026 - Data Sheet EEPROM SK EPG-3H


TI 275281026 - Data Sheet EEPROM SK EPG-3H
  • Download Anglicky
Documentation Details

TI 275281100 - External Bus Interface SK TU4-PBR


TI 275281100 - External Bus Interface SK TU4-PBR
  • Download Anglicky
Documentation Details

TI 275281101 - External Bus Interface SK TU4-CAO


TI 275281101 - External Bus Interface SK TU4-CAO
  • Download Anglicky
Documentation Details

TI 275281106 - IO Extension SK TU4-IOE


TI 275281106 - IO Extension SK TU4-IOE
  • Download Anglicky
Documentation Details

TI 275281108 - Mains Unit SK TU4-24V-123-B


TI 275281108 - Mains Unit SK TU4-24V-123-B
  • Download Anglicky
Documentation Details

TI 275281109 - Mains Unit SK TU4-24V-140-B


TI 275281109 - Mains Unit SK TU4-24V-140-B
  • Download Anglicky
Documentation Details

TI 275281110 - PotentiometerBox SK TU4-POT-123-B


TI 275281110 - PotentiometerBox SK TU4-POT-123-B
  • Download Anglicky
Documentation Details

TI 275281111 - PotentiometerBox SK TU4-POT-140-B


TI 275281111 - PotentiometerBox SK TU4-POT-140-B
  • Download Anglicky
Documentation Details

TI 275281115 - External Bus Interface SK TU4-PNT


TI 275281115 - External Bus Interface SK TU4-PNT
  • Download Anglicky
Documentation Details

TI 275281116 - External Bus Interface SK TU4-PNS


TI 275281116 - External Bus Interface SK TU4-PNS
  • Download Anglicky
Documentation Details

TI 275281117 - External Bus Interface SK TU4-ECT


TI 275281117 - External Bus Interface SK TU4-ECT
  • Download Anglicky
Documentation Details

TI 275281119 - External Bus Interface SK TU4-EIP


TI 275281119 - External Bus Interface SK TU4-EIP
  • Download Anglicky
Documentation Details

TI 275281122 - External Bus Interface SK TU4-PNT-M12


TI 275281122 - External Bus Interface SK TU4-PNT-M12
  • Download Anglicky
Documentation Details

TI 275281123 - Maintenance Switch SK TU4-MSW


TI 275281123 - Maintenance Switch SK TU4-MSW
  • Download Anglicky
Documentation Details

TI 275281132 - Technical Information / Data Sheet - SK TU4-ETH


TI 275281132 - Technical Information / Data Sheet - SK TU4-ETH
  • Download Anglicky
Documentation Details

TI 275281150 - SK TU4-PBR-C External Bus Interface


TI 275281150 - SK TU4-PBR-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281151 - SK TU4-CAO-C External Bus Interface


TI 275281151 - SK TU4-CAO-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281152 - SK TU4-DEV-C External Bus Interface


TI 275281152 - SK TU4-DEV-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281156 - IO Extension SK TU4-IOE-C


TI 275281156 - IO Extension SK TU4-IOE-C
  • Download Anglicky
Documentation Details

TI 275281158 - Mains Unit SK TU4-24V-123-B-C


TI 275281158 - Mains Unit SK TU4-24V-123-B-C
  • Download Anglicky
Documentation Details

TI 275281159 - Mains Unit SK TU4-24V-140-B-C


TI 275281159 - Mains Unit SK TU4-24V-140-B-C
  • Download Anglicky
Documentation Details

TI 275281160 - PotentiometerBox SK TU4-POT-123-B-C


TI 275281160 - PotentiometerBox SK TU4-POT-123-B-C
  • Download Anglicky
Documentation Details

TI 275281161 - PotentiometerBox SK TU4-POT-140-B-C


TI 275281161 - PotentiometerBox SK TU4-POT-140-B-C
  • Download Anglicky
Documentation Details

TI 275281165 - External Bus Interface SK TU4-PNT-C


TI 275281165 - External Bus Interface SK TU4-PNT-C
  • Download Anglicky
Documentation Details

TI 275281166 - SK TU4-PNS-C External Bus Interface


TI 275281166 - SK TU4-PNS-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281167 - External Bus Interface SK TU4-ECT-C


TI 275281167 - External Bus Interface SK TU4-ECT-C
  • Download Anglicky
Documentation Details

TI 275281169 - External Bus Interface SK TU4-EIP-C


TI 275281169 - External Bus Interface SK TU4-EIP-C
  • Download Anglicky
Documentation Details

TI 275281172 - External Bus Interface SK TU4-PNT-M12-C


TI 275281172 - External Bus Interface SK TU4-PNT-M12-C
  • Download Anglicky
Documentation Details

TI 275281173 - Maintenance Switch SK TU4-MSW-C


TI 275281173 - Maintenance Switch SK TU4-MSW-C
  • Download Anglicky
Documentation Details

TI 275281182 - Technical Information / Data Sheet - SK TU4-ETH-C


TI 275281182 - Technical Information / Data Sheet - SK TU4-ETH-C
  • Download Anglicky
Documentation Details

TI 275281200 - SK TU4-PBR-M12 External Bus Interface


TI 275281200 - SK TU4-PBR-M12 External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281201 - External Bus Interface SK TU4-CAO-M12


TI 275281201 - External Bus Interface SK TU4-CAO-M12
  • Download Anglicky
Documentation Details

TI 275281202 - SK TU4-DEV-M12 External Bus Interface


TI 275281202 - SK TU4-DEV-M12 External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281206 - IO Extension SK TU4-IOE-M12


TI 275281206 - IO Extension SK TU4-IOE-M12
  • Download Anglicky
Documentation Details

TI 275281216 - PROFIsafe External bus interface SK TU4-PNS-M12


TI 275281216 - PROFIsafe External bus interface SK TU4-PNS-M12
  • Download Anglicky
Documentation Details

TI 275281233 - Technical Information / Data Sheet - SK TU4-ETH-M12


TI 275281233 - Technical Information / Data Sheet - SK TU4-ETH-M12
  • Download Anglicky
Documentation Details

TI 275281250 - Data Sheet SK TU4-PBR-M12-C


TI 275281250 - Data Sheet SK TU4-PBR-M12-C
  • Download Anglicky
Documentation Details

TI 275281251 - SK TU4-CAO-M12-C External Bus Interface


TI 275281251 - SK TU4-CAO-M12-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281252 - SK TU4-DEV-M12-C External Bus Interface


TI 275281252 - SK TU4-DEV-M12-C External Bus Interface
  • Download Anglicky
Documentation Details

TI 275281256 - IO Extension SK TU4-IOE-M12-C


TI 275281256 - IO Extension SK TU4-IOE-M12-C
  • Download Anglicky
Documentation Details

TI 275281266 - PROFIsafe Bus Interface SK TU4-PNS-M12-C


TI 275281266 - PROFIsafe Bus Interface SK TU4-PNS-M12-C
  • Download Anglicky
Documentation Details

TI 275281283 - Technical Information / Data Sheet - SK TU4-ETH-M12-C


TI 275281283 - Technical Information / Data Sheet - SK TU4-ETH-M12-C
  • Download Anglicky
Documentation Details

TI 275281513 - Technical Information / Datasheet SK SSX-3A


TI 275281513 - Technical Information / Datasheet SK SSX-3A
  • Download Anglicky
Documentation Details

TI 278910120 - Control Box-Manual Control Unit SK POT1-1


TI 278910120 - Control Box-Manual Control Unit SK POT1-1
  • Download Anglicky
Documentation Details

TI 278910140 - Control Box-Manual Control Unit SK POT1-2


TI 278910140 - Control Box-Manual Control Unit SK POT1-2
  • Download Anglicky
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Anglicky
Documentation Details

TI 70-1901 - Technical Information / Data Sheet NORDAC FLEX SK 2xxE-...-DC1


TI 70-1901 - Technical Information / Data Sheet NORDAC FLEX SK 2xxE-...-DC1
  • Download Anglicky
Documentation Details

TI 800_000000003 - NORD Residual Currents Information


TI 800_000000003 - NORD Residual Currents Information
  • Download Anglicky
Documentation Details

TI 80_0010 - Tech. Information / Data sheet - Engineering and Commissioning Guideline IE4- motors with frequency inverter


TI 80_0010 - Tech. Information / Data sheet - Engineering and Commissioning Guideline IE4- motors with frequency inverter
  • Download Anglicky
Documentation Details

TI 80_0011 - Installation of NORD components


TI 80_0011 - Installation of NORD components
  • Download Anglicky
Documentation Details

TI 80_0013 - Data sheet - UL- Group Fusing


TI 80_0013 - Data sheet - UL- Group Fusing
  • Download Anglicky
Documentation Details

TI 80_0017 - Data Sheet - EEPROM SK 200E


TI 80_0017 - Data Sheet - EEPROM SK 200E
  • Download Anglicky
Documentation Details

TI 80_0019 - Protective Ground Conductor


TI 80_0019 - Protective Ground Conductor
  • Download Anglicky
Documentation Details

TI 80_0020 - Technical Information - Climate Classes


TI 80_0020 - Technical Information - Climate Classes
  • Download Anglicky
Documentation Details

TI 80_0024 - Tech Info for AS-i, SK 225E and SK235E


TI 80_0024 - Tech Info for AS-i, SK 225E and SK235E
  • Download Anglicky
Documentation Details

TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change


TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change
  • Download Anglicky
Documentation Details

TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Anglicky
Documentation Details

TI 80_0037 - Data sheet - Plug-in power supply NORD products


TI 80_0037 - Data sheet - Plug-in power supply NORD products
  • Download Anglicky
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download Anglicky
Documentation Details

TI 80_0046 - Technical Information / Datasheet


TI 80_0046 - Technical Information / Datasheet
  • Download Anglicky
Documentation Details

TI_275271628 - Setpoint Converter SK CU4-SSR-400-C


TI_275271628 - Setpoint Converter SK CU4-SSR-400-C
  • Download Anglicky
Documentation Details

E3000 - NORDAC - Electronic drive technology


E3000 - NORDAC - Electronic drive technology
  • Download Anglicky
Documentation Details

G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere


G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere
  • Download Anglicky
Documentation Details

A6030 - Drive Solutions for Baggage Handling Systems


A6030 - Drive Solutions for Baggage Handling Systems
  • Download Anglicky
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download Anglicky
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download Anglicky
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download Anglicky
Documentation Details

A6080 - Drive Solutions for Corrugated Board Floor Conveyors


A6080 - Drive Solutions for Corrugated Board Floor Conveyors
  • Download Anglicky
Documentation Details

AS0005 - Drive Solutions for Furnace Applications


AS0005 - Drive Solutions for Furnace Applications
  • Download Anglicky
Documentation Details

AS0006 - Drive Solutions for Rotary Feeders


AS0006 - Drive Solutions for Rotary Feeders
  • Download Anglicky
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download Anglicky
Documentation Details

CS0010 - Case Study TMCI


CS0010 - Case Study TMCI
  • Download Anglicky
Documentation Details

CS0021 - Case Study BCS Group


CS0021 - Case Study BCS Group
  • Download Anglicky
Documentation Details

CS0028 - Case Study: DHP Solar Technology


CS0028 - Case Study: DHP Solar Technology
  • Download Anglicky
Documentation Details

CS0036 - Drive Solutions for Wine Pumps


CS0036 - Drive Solutions for Wine Pumps
  • Download Anglicky
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download Anglicky
Documentation Details

F3020 - Decentralizované frekvenčné meniče


F3020 - Decentralizované frekvenčné meniče
  • Download Anglicky
Documentation Details

I8160 - Image brožúra - Predstavenie spoločnosti NORD


I8160 - Image brožúra - Predstavenie spoločnosti NORD
  • Download Anglicky
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download Anglicky
Documentation Details

S4800 - Integrated PLC


S4800 - Integrated PLC
  • Download Anglicky
Documentation Details

S4900 - The drive with integrated PLC - NORD 4.0.


S4900 - The drive with integrated PLC - NORD 4.0.
  • Download Anglicky
Documentation Details

S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse


S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse
  • Download Anglicky
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download Anglicky
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Anglicky
Documentation Details

C020023_3018 - EAC Certificate of Conformity for Explosion Proof Frequency Inverters NORD - No. 01109


C020023_3018 - EAC Certificate of Conformity for Explosion Proof Frequency Inverters NORD - No. 01109
  • Download Anglicky
Documentation Details

C020028_SK2xxE - EAC Certificate of Conformity for Frequeny Inverter - NORDAC FLEX SK 200E


C020028_SK2xxE - EAC Certificate of Conformity for Frequeny Inverter - NORDAC FLEX SK 200E
  • Download Anglicky
Documentation Details

C310401_CE - Declaration of Conformity - SK 180E ... 190E, SK 200E - 110V (C310401)


C310401_CE - Declaration of Conformity - SK 180E ... 190E, SK 200E - 110V (C310401)
  • Download Anglicky
Documentation Details

C310700_CE - Declaration of Conformity (EU) - NORDAC FLEX - SK 200E (C310700)


C310700_CE - Declaration of Conformity (EU) - NORDAC FLEX - SK 200E (C310700)
  • Download Anglicky
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Anglicky
Documentation Details

C312700 - Supplier’s Conformity Declaration SK 200E - Australia - ACMA


C312700 - Supplier’s Conformity Declaration SK 200E - Australia - ACMA
  • Download Anglicky
Documentation Details

C330701_2020_US_safety_5k_2xxE - Certificate for Frequency Inverter with safety switch off - SK 2x0E, size 1 - 3 (C330701)


C330701_2020_US_safety_5k_2xxE - Certificate for Frequency Inverter with safety switch off - SK 2x0E, size 1 - 3 (C330701)
  • Download Anglicky
Documentation Details

C330705_Safety - Certificate for Failsafe I/O Module - SK TU4-PROFIsafe


C330705_Safety - Certificate for Failsafe I/O Module - SK TU4-PROFIsafe
  • Download Anglicky
Documentation Details

C330707_0921_EN - Manufacturer's declaration for Frequency Inverter with safety switch off - SK 2xxE (C330707)


C330707_0921_EN - Manufacturer's declaration for Frequency Inverter with safety switch off - SK 2xxE (C330707)
  • Download Anglicky
Documentation Details

C350700_0821 - UKCA Declaration of Conformity - NORDAC FLEX SK 200E


C350700_0821 - UKCA Declaration of Conformity - NORDAC FLEX SK 200E
  • Download Anglicky
Documentation Details

Certificate for Frequency Inverter SK 2x0E, size 4 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E, Size 4 (C330702)


Certificate for Frequency Inverter SK 2x0E, size 4 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E, Size 4 (C330702)
  • Download Anglicky
Documentation Details

Certificate for Frequency Inverter SK 2x5E, size 1 - 3 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x5E, Size 1 - 3 (C330703)


Certificate for Frequency Inverter SK 2x5E, size 1 - 3 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x5E, Size 1 - 3 (C330703)
  • Download Anglicky
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download Anglicky
Documentation Details

EAC Certificate of Conformity SK TU3 SK TU4 SK TU5 - EAC Certificate of Conformity SK TU3 SK TU4 SK TU5


EAC Certificate of Conformity SK TU3 SK TU4 SK TU5 - EAC Certificate of Conformity SK TU3 SK TU4 SK TU5
  • Download Anglicky
Documentation Details

EAC Conformity Certificate NORDAC FLEX SK 200E - Declaration of Conformity - Frequency Inverter SK 200E ATEX 2014/34/EU


EAC Conformity Certificate NORDAC FLEX SK 200E - Declaration of Conformity - Frequency Inverter SK 200E ATEX 2014/34/EU
  • Download Anglicky
Documentation Details