News –
NORD's efficient drive solutions for wastewater treatment
NORD's specialized drive solutions ensure functional safety and durability in harsh wastewater treatment environments for a long service life.

Brampton, ON, 2025-03-19
NORD DRIVESYSTEMS designs, engineers, and manufactures scalable drive solutions for all segments of the wastewater treatment industry. Their specialized solutions include corrosion protection, class IP66 or IP69K protection, overload protection, optimized sealing systems, as well as biodegradable and synthetic oil to withstand the fluctuating ambient conditions, humidity, and outdoor environments. All of NORD’s gear units are engineered for reliability, versatility, quiet operation, and long service life.
UNICASE™ helical inline gear units: compact design for pump applications
UNICASE™ helical inline gear units have a compact design that allows them to easily fit where installation space is limited, such as with pump applications. These gear units provide flexible configurations with closely stepped ratios, versatile foot or flange mounting, and performance value up to 160 kW. High axial and radial load capacities ensure efficient, safe operation to prevent backups and keep systems running smoothly to move wastewater from one process to the next.
Parallel shaft gear units: reliable operation in a compact design
Parallel shaft gear units provide reliable operation in a compact, robust design. These gear units feature various VL bearing options such as reinforced drive shaft bearings for maximum radial and axial load capacity. Drywell options are also available and consist of an additional oil drip plate, oil leak detector or oil sensor, and a hollow shaft version with a shrink disc. With 15 case sizes ranging from 0,12 - 200 kW and torque ratings up to 100.000 Nm, these gear units can handle a wide range of wastewater applications.
Helical bevel gear units for grit collectors, screening, and clarification systems
For grit collectors, screening, and clarification systems, NORD’s helical bevel gear units are an ideal choice. These units are available with foot, flange, or shaft mounting and feature various shaft options – making them adaptable to a wide variety of applications and environments. They also feature infinite life gearing, high axial and radial load capacity, minimum backlash, and heavy-duty bearings. Available in 11 case sizes, NORD’s helical bevel gear units offer torque of up to 50.000 Nm and ratios of 8:04:1 – 13,432.68:1.
MAXXDRIVE® industrial gear units: heavy-duty solutions for wastewater applications
NORD’s solutions for heavy duty applications such as surface aerators, sedimentation tanks, sludge thickeners, and agitators include MAXXDRIVE<sup>®</sup> industrial gear units. These drives are designed to handle the toughest loads and produce up to 280.000 Nm of torque. They effectively withstand extreme environments, fluctuating ambient conditions, and an optimized temperature management system that cools the system, increasing the life of lubricants.
Variable Frequency Drives for Wastewater Treatment Systems
Variable frequency drives play an important role in many wastewater treatment systems from optimizing the speed of paddles on sludge thickening machines to controlling water flow through various pumps throughout the system. The NORDAC<sup>®</sup> FLEX variable frequency drive is NORD’s most flexible VFD with fully scalable functions customizable to fit precise application needs. They feature integrated POSICON positioning control, an integrated PLC, and easy parameter transfer vie EEPROM memory. An intelligent energy saving function provides optimal operation under partial load or low speeds which lowers the total cost of ownership.
Custom solutions for energy-efficient and robust wastewater applications
Whether for screening systems, screw conveyors, surface aerators, or sedimentation tanks, NORD provides custom solutions that are energy-efficient, intelligent, and robust.
Contact us for more about NORD’s wastewater industry solutions.