Meat & Poultry
Reliable Drive Technology for Meat Production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.
NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and variable frequency drives. All of these components are wash-down ready.

IE5+ synchronous motors (TENV)
Efficient. Hygienic. Compact
NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive
Strong focus, optimum function
Two-stage helical bevel gearmotor
Performance and design
NORDBLOC®.1 helical in-line gearmotor
The innovative performer
MINICASE™ worm gear unit
Quiet and smooth
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
Smooth Surface Motors
Asynchronous motors
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Protection Class: IP20
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive, most important drive functions
Treif Food Processing
Intelligent Cutting
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!
More Information