Parcel Distribution Centers
Drive Solutions for Parcel Distribution Centers
With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centers running. From high-efficiency IE5+ geared motors to decentralized frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.
LogiDrive – The Solution for Intralogistics
End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO<subscript>2</subscript> neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

IE5+ synchronous motors (TENV)
Efficient. Hygienic. Compact
NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive
Strong focus, optimum function
NORDAC® LINK – SK 250E – Variable frequency drive
Rapid installation, simple maintenance
NORDAC FLEX Variable Frequency Drive - SK 200E
Greater flexibility for reduced TCO costs and greater ROI
Two-stage helical bevel gearmotor
Performance and design
UNICASE™ helical bevel gearmotor
Powerful and proven
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
NORDBLOC®.1 helical in-line gearmotor
The innovative performer
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Protection Class: IP20
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
DHL
Low-emission Intralogistics
By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this aim, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS®.
BCS Group
NORD Gear Motors Powering Australia's Fastest Courier Sorting Facility
The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralized inverters.
Chronopost
A Thousand Drive System Moves Thousands of Parcels
The parcel center of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralized NORD drives.
More Information