News –
NORD's Small CLINCHER™ Gear Units: Power and Reliability
NORD's redesigned small CLINCHER gear units offer higher power and torque capacity, replacing SK0182NB, 0282NB, and 1382NB units for various applications.
Waunakee, WI, 2021-07-29
NORD’s
CLINCHER parallel shaft gear units
are reliable, compact, and powerful. When combined with centralized or decentralized variable frequency drives, CLINCHER units provide ultimate efficiency and economy for a wide range of system solutions along with a rigid UNICASE™ one-piece housing to guarantee long service life, quiet running, and low maintenance.
Small CLINCHER units include the SK0182.1, 0282.1, and 1282.1/1382.1 and are offered with a standard die-cast aluminum housing. Additionally, the SK1282.1/1382.1 units are also available with a cast-iron housing, which is required for the NORD Screw Conveyor Package and Spread Bearing Designs (VL2/VL3). Additional design flexibility has been made possible by offering two mounting executions: a B14 face flange/foot mounted version and a B5 flange version. Within each mounting style, there is an execution to match the mounting and shaft dimensions of legacy NORD product and an execution to match common competitor equivalents.
<h2>Versatile Shaft Designs and Input Options in NORD's CLINCHER Models</h2>
NORD’s new CLINCHER models also come with extensive shaft designs including solid keyed, hollow keyed, shrink disc, GRIPMAXX™ (1282.1/1382.1 only), and screw conveyor (1282.1/1382.1 only). There are also a variety of input options including direct mount motors, universal motor adapters – NEMA or IEC, and solid input shafts. This increases system flexibility and reduces installation space due to the units’ slim design.
Small CLINCHER gear units are quite versatile, providing ratios of 4.85 – 356.89:1 and a power range of 0.16 HP – 5 HP. With torque up to 3,540 lb-in they are the perfect solution for high efficiency operations where low operating costs are essential. With increased torque capacity of up to 33%, CLINCHER specifications match or exceed equivalent competitor units and provide more power in a smaller package.
Contact us
for more information.