MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
Sizes: | 11 |
---|---|
Mounting Position: | M1, M2, M3, M4, M5, M6 |
Ratio: | 12.5:1 - 30,000:1 |
The right-angle gear version of the MAXXDRIVE® XC industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and center distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components
- Various output shaft bearings for optimum adaptation to the application
- Effective cooling options available
- Wide range of possible motor attachments
- Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
- Modularly attached backstops enable easy access
- Optimum sealing enables long deployment times without leakage
- Low noise emission due to high precision bevel gears
- Effective fan cooling through optimized fan and air flow
- High torque capacity
- Increased lubricant life minimizes maintenance costs
- Symmetrical design
- Mirror-image and inclined installation possible
- Optimal integration into the customer application through six possible installation positions
- Input and output shafts can be adapted to customers' dimensions
- Great reliability
- Long service life
- High precision