MAXXDRIVE® Industrial Gear Units
SAFOMI-IEC for Mixers
The compact combination of MAXXDRIVE™ industrial gear units and the SAFOMI-IEC adapter is optimally suited for mixers. Wearing parts and attached components can be reduced, because the SAFOMI-IEC adapter provides an integrated oil expansion volume. This results in greater operational reliability and less maintenance.
- Excellent operation reliability
- Compact and simple design
- Reduced maintenance
Version comparison

Overview of conversion steps
1 Drain off the oil.
2. Remove themotor, IEC adapter, hoses, and tank.

3 Remove the piping and bearing cover.

4 Install the SAFOMI-IEC adapter.
5 Install the vent piping.

6 Install the dipstick.