NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

The NORDAC® BASE is NORD®'s economical drive solution for the decentralized drive technology sector. With the NORDAC® BASE, you get a variable frequency drive with a robust design that has been specially developed for simple drive solutions and low-cost installation outside the control cabinet.

Product Versions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • ATEX zone 22 3D
  • Motor-mounted, wall-mounted
  • SK CU4, SK TU4 plug-in control modules
  • SK CU4, SK TU4 extension modules

Product Characteristics

  • 3x Digital In, 3x Digtal Out, 2 x Analog In
  • Optional In/Out extension
  • Ethernet interface can be extended for each option module
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterization via plug-in control module, NORDCON software tool, or app
  • 4 parameter sets which can be switched online
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • Integrated line filter