- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP55, IP66
- Wall or motor mounting
- Modular structure provides maximum flexibility
NORDAC FLEX Variable Frequency Drive - SK 200E
Greater flexibility for reduced TCO costs and greater ROI
The NORDAC FLEX is NORD’s most flexible variable frequency drive. With their fully scalable functions, they can be tailored to all customer applications. Installation and maintenance of the NORDAC FLEX is incredibly fast and easy due to its wide range of functions and easy parameter transfer via EEPROM memory.
Product Versions
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Single-phase: 110 – 120 V, 1/3-phase: 200 – 240 V, 3-phase: 380 – 500 V
- Protection class: IP55, IP66
- ATEX zone 22 3D
- Wall-mounted, motor-mounted
- Functional safety
- SK CU4, SK TU4 plug-in control modules
- SK CU4, SK TU4 extension modules
Product Characteristics
- 4x Digital In, 2x Digital Out, 2x Analog In
- Optional In/Out extension
- Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
- Ethernet interface can be extended for each option module
- Encoder interfaces: HTL, CANopen
- Parameter structure compatible with all NORD variable frequency drives
- Parameterization via plug-in control module, NORDCON software tool, or app
- 4 parameter sets can be switched directly online
- Integrated brake rectifier for motor brake control
- Motor brake management, lifting gear functionality
- 4-quadrant operation with integrated brake chopper
- PLC-functionality for drive-related functions
- V/f control, current vector control in open-loop and closed-loop mode
- High precision regulation and large overload characteristics for synchronous and asynchronous motors
- POSICON integrated positioning mode and synchronous operation
- Integrated line filter