NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

The decentralized variable frequency drive particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimized for the combination with the IE5+ synchronous motor. With its housing form, the NORDAC ON PURE was specially designed for the food & beverage industry. The product series is characterized by an integrated Ethernet interface and full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments

Product Versions

  • Power range: 0.5–4 HP (0.37–3 kW)
  • 3-phase 380–480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives, NORDAC ON PURE with IE5+ drives for F&B
  • Protection class: IP55, IP66, IP69
  • Functional safety

Product Characteristics

  • 4x Digital In, 2x Digital Out
  • Functional safety: STO, SS1
  • Integrated Ethernet interface (PROFINET, EtherCAT, EtherNet/IP) configurable via parameter
  • Firmware update via Ethernet
  • Encoder interfaces RS-485
  • Simple installation and maintenance due to full pluggability
  • Parameter structure compatible with all NORD variable frequency drives
  • Parameterizable via plug-in control module, NORDCON software tool or app
  • 4 parameter sets which can be switched directly online
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision control and high overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON – Integrated positioning mode
  • Integrated line filter