UNICASE™ helical bevel gearmotor
Powerful and proven
Sizes: | 11 |
---|
Helical bevel gearmotors with the tried and tested UNICASE™ housing principle offer security, as they need little maintenance and have long life cycles. UNICASE™ helical bevel gear units are available in various versions and sizes, especially suitable for your application.
- Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
- High efficiency for low operating costs
- Robust design for long life and easy maintenance
- Cheap to run thanks to low maintenance
- Robust gray cast iron housing
- Various bearing concepts guarantee high axial and radial load capacities
- Application-specific versions
GinD Gondolas
Metered Moving
Góndolas in Design, S.L. develops and manufactures custom systems for the maintenance and cleaning of building façades. Innovative gondola systems have many requirements and challenges. Drive tehcnology supplied by NORD is responsible for lifting, rotating and precisely positioning the gondola system for the cleaning of building facades. In this example, an SK 500E AC vector drive is responsible for many of these tasks.
STROS Hoists
Custom Drive Solutions for Construction Hoists
The Czech construction hoist manufacturer, STROS, serves customers around the world. NORD drive systems for STROS construction hoists comprise of three bevel gearmotors with external brake resistors equipped with an SK 500E control cabinet AC vector drive with lifting gear functionality that is responsible for soft starting and braking for high positioning accuracy.