- Power range: 0.16 HP – 10 HP
- Torque: 443 lb-in – 6196 lb-in
STANDARD Helical Inline Gear Motor
The proven classic
The STANDARD Helical Inline Gear Unit’s design meets the basic requirements for the performance of gear units and gearmotors and, among other areas, can be used in intralogistics.
Product Versions
- Solid shaft gear units
- Foot- or flange-mounted
- Coaxial gear units
Product Characteristics
- Robust gray cast iron housing
- Application-specific versions