- Power range: 0.16 HP – 268 HP
- Torque: 973 lb-in – 885,075 lb-in
- Optional IP69K or NXD tupH surface treatment for maximum protection
UNICASE™ Parallel Shaft Gear Motor
Slim and powerful
In combination with central or decentralized variable frequency drives, UNICASE™ Parallel Shaft Gear Motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE™ housing concept guarantees long life cycles and low maintenance.
Product Versions
- Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
- Bolt-on-, flange- and foot-mounted version and CEMA screw conveyor version
- Parallel shaft gear units
Product Characteristics
- Slim design for space-saving installation
- Robust gray cast iron housing
- High efficiency for low operating costs
- Various bearing concepts guarantee high axial and radial load capacities
- Quiet running
- Robust design for long life and easy maintenance
- Optional: Drywell version for mixers and agitators
- Optional: NXD tupH surface treatment for food-safe protection
- Cheap to run thanks to low maintenance
- Application-specific versions
no docgroup found with id 240767