- Power range: 0.16 HP – 20 HP
- Torque: 823 lb-in – 27,066 lb-in
NEW
UNICASE™ Helical Worm Gear Units
Quiet and powerful
More torque in the same size. The maximum torques of UNICASE Worm Gear Units have been increased. This has been achieved without changing the external dimensions or the connection dimensions of the gear units. The NORD development team has thus succeeded in offering customers added value while maintaining the gear units as a reliable and economical drive solution.
Product Versions
- Hollow and solid shaft gear units
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
Product Characteristics
- Soft and quiet running
- High overload capacity
- Robust design for long life and easy maintenance
- High axial and radial load capacities enable safe operation
- Robust gray cast iron housing
- Application-specific versions