UNICASE™ Worm Gear Units

Quiet and powerful

  • Performance: 0.16 HP - 20 HP
  • Torque Range: 823 lb-inch - 27,066 lb-in
Sizes: 6

NEW: We've redesigned our two-stage SK 02040 helical worm gear unit. The new SK 02040.1, made from high strength aluminum, replaces the previous product. The one-piece die-cast aluminum housing guarantees maximum strength and rigidity with low weight. The SK 02040.1 has a wide power range from 0.12 to 1.1 kW and an output torque of up to 100 Nm (885 lb-in). The wide range of speed ratios (from 5.37:1 up to 330:1) enables optimum adaptation to many customer requirements. The motor can be mounted directly without a coupling, or via an adapter (IEC or NEMA).

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • Soft and quiet running
  • High overload capacity
  • Robust design for long life and easy maintenance
  • High axial and radial load capacities enable safe operation
  • Robust gray cast iron housing
  • Application-specific versions

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B1030 - Helical Worm


B1030 - Helical Worm
  • Download US-English
Documentation Details

G1000_IE3 - Gear Units & Gear motors IE3


G1000_IE3 - Gear Units & Gear motors IE3
  • Download US-English
Documentation Details

A6032 - Drive Solutions for Stage Technology


A6032 - Drive Solutions for Stage Technology
  • Download US-English
Documentation Details

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

DS1120 - Helical Worm Gear Units


DS1120 - Helical Worm Gear Units
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook


Technical Handbook - Technical Handbook
  • Download US-English
Documentation Details