- Power range: 0.16 HP – 5.4 HP
- Torque: 186 lb-in – 3780 lb-in
UNIVERSAL SI Worm Gear Unit
Modular and flexible
UNIVERSAL SI Worm Gear Units provide a high power density and are extremely compact. They are characterized by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.
Product Versions
- Hollow and solid shaft gear units
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
Product Characteristics
- High overload capacity
- Application-specific versions
- Soft and quiet running
- Aluminum housing version for low weight
- Optional 10:1 helical gear pre-stage and double worm gear unit
- Modular, flexible and versatile application
- Output shaft bearing for high load capacities
no docgroup found with id 252734