NEW

MAXXDRIVE® XD Parallel Gear Units

Industrial gear units

  • Performance: 2.0 - 1,250 HP
  • Torque Range: 132,800 - 991,300 lbf-in
  • Housing with extended center distance
  • 3- and 4-stage
  • Ideal for lifting equipment
  • Housing optimized for downward radial loads
  • Inspection cover
Sizes: 5
Ratio: 22.4:1 - 355:1

The MAXXDRIVE® XD industrial gear unit is available as a three- and four-stage helical gear unit. The housing design succeeds the proven UNICASE™ housing principle and has been specially optimized for external loads. Due to the elongated arrangement of gear stages, the housing has a large center distance, enabling a U-shaped drive design. Especially with lifting gear drives, the cable drum and the motor can thus easily be arranged on the same gear side. Furthermore, the housings are equipped with an inspection cover as standard.


Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components.

  • Input design: IEC/NEMA motor adapter or free input shaft
  • Foot-mounting or bolt-on mounting (with torque arm)
  • Various output shafts available: Solid shaft, hollow shaft (key/shrink disc), DIN5480
  • Second input shaft optionally available
  • Brake attachment via input flange or brake console
  • Output coupling (drum coupling) available

  • Optimized housing for external loads
  • Extended center distance
  • Input and output shafts can be adapted to customers' dimensions
  • Inspection cover
  • Great reliability
  • Long service life
  • Identical installation dimensions (3- and 4-stage)
  • High precision

G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle


G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle
  • Download US-English
Documentation Details

A6035 - Drive Solutions for the Crane Industry


A6035 - Drive Solutions for the Crane Industry
  • Download US-English
Documentation Details

A6041 - Drive Solutions for Wastewater Treatment


A6041 - Drive Solutions for Wastewater Treatment
  • Download US-English
Documentation Details

S1056 - MAXXDRIVE® XD Parallel Gear Units


S1056 - MAXXDRIVE® XD Parallel Gear Units
  • Download US-English
Documentation Details