- Housing with extended center distance
- “J” arrangement of the shafts
- 3-stage
- Ideal for traveling drives
- Housing optimized for downward radial loads
MAXXDRIVE® XJ Right-Angle Gear Units
Industrial gear units
The MAXXDRIVE® XJ industrial gear unit is available as a three-stage right-angle gear unit. The housing design follows the proven UNICASE™ housing principle and has been specially optimized for external loads. Due to the elongated arrangement of gear stages, the housing has a large center distance, creating a J-shaped drive design. The MAXXDRIVE® XJ can handle high demands in a small installation space without any problems.
Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is made possible due to our experts’ extensive knowledge of the specific requirements for every application, as well as optimized stocking of components.
Product Versions
- Input version: IEC/NEMA motor adapter or free input shaft
- Foot-mounting or bolt-on mounting (with torque arm)
- Various output shafts available: Solid shaft, hollow shaft (key/shrink disc), DIN5480
- Brake attachment via input flange or brake console
- Output coupling (drum coupling) available
Product Characteristics
- Optimized housing for external loads
- Extended center distance
- Input and output shafts can be adapted to customers' dimensions
- “J” arrangement of the shafts
- Great reliability
- Long service life
- Synchronization via belt drive possible
- High precision