- 2-stage
- High strength precision-made one-piece housing
- Optimized housing geometry and airflow to achieve maximum thermal limit powers with axial fan
- Low running noise
MAXXDRIVE® XT Right-Angle Gear Units
Industrial gear units
The two-stage right-angle gear version of the MAXXDRIVE® XT industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Very high thermal limit powers are achieved through a strongly ribbed design in combination with optimized axial fans and air guide covers. Large roller bearings and center distances increase the load capacity and service life of the components.
Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components.
Product Versions
- Robust, long-life roller bearings
- Effective fan cooling version
- Wide range of possible motor attachments
- Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
- Modularly attached backstops enable easy access
- Proven, one-piece UNICASE™ housing principle
Product Characteristics
- Optimum sealing enables long deployment times without leakage
- Low noise emission due to high precision bevel gears
- Effective fan cooling through optimized fan and air flow
- High torque capacity
- Increased lubricant life minimizes maintenance costs
- Symmetrical design
- Mirror-image installation possible to reduce the number of replacement gear units
- Input and output shafts can be adapted to customers’ dimensions.
- Great reliability
- Long service life
- High precision