Energy Efficient Drives

Energy Consumption of Electric Drive Units

In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy consumption. Optimization of efficiency for the entire drive system, including the application/process, is a significant factor in energy savings.

More Information

DuoDrive

DuoDrive is a revolutionary integrated gear unit/motor concept with a hygienic wash-down design. These units combine high-efficiency IE5+ motors and a single-stage helical gear units into one housing.

NORDBLOC.1® Bevel Gear Motors

- Simple installation in the field thanks to all connections being pluggable - Can be individually configured to suit application - Interconnection through all market-based protocols

IE5+ Synchronous Motors (TENV)

- The level stage of energy efficiency: IE5+
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range

IE5+ Synchronous Motors (TEFC)

- The next level of energy efficiency: IE5+
- Compact design
- Constant torque and high efficiency over a wide speed range

NORDAC® FLEX SK 200E

- Flexible to install, easy and fast to service
- Tailorable to any customer application by means of scaleable functions
- Easy paramenter transfer via EEPROM memory

SK 300P - NORDAC® ON/ON+

NORDAC® ON was developed to meet the special requirements of horizontal conveyor technology, as well as for the interaction with the new IE5+ synchronous motor (NORDAC ON+).