- Power range: 0.12 kW–45 kW
- IP66 Protection Class
- IE3 Efficiency Class
- Worldwide certifications
NORD® UNIVERSAL motor
UNIVERSAL motors
The new and energy-efficient UNIVERSAL motor from NORD DRIVESYSTEMS® extends the motor portfolio for the most important world markets such as Europe, USA, Canada or China. It has the CE, UL, CSA, CCC, ISI and UA certifications, and is available with a power range from 0.12 to 45 kW. As standard, the UNIVERSAL motor is equipped with a temperature sensor (TF).
Product Versions
The motor is available in the IEC sizes 63 to 225, and in the following versions:
- Foot-mounted motor (B3)
- Flanged motor (B5 or B14)
- NEMA C-flange
- NEMA foot-mounted motor
Further options available are:
- Motor plug connection (MS)
- Single or double drip covers
- Mechanical brake (BRE+)
- External fan (F)
- Protection class IP66