- Power range: 0.16 HP – 2.95 HP
- Worldwide Approval and Acceptance
- Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards
Smooth Surface Motors
Asynchronous motors
NORD® smooth-surface motors are produced in our own factories and supplied to all important markets throughout the world. Thanks to their wash-down design and NXD tupH surface treatment the motors are suitable for use in the food industry, among other places.
Product Versions
- B-side options: Brakes (BRE), Incremental encoder (IG)
- Motor protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
- Motor connection: Motor plug connection (MS)
Product Characteristics
IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminium housing in protection class IP66 and combined with the NXD tupH surface treatment, the motors are protected against corrosion.