IE4 Synchronous Motors

Efficient. Compact.

  • Power range: 1.48 HP – 7.37 HP
  • Efficiency class IE4
  • Worldwide approvals and acceptances

NORD DRIVESYSTEMS®’ synchronous motors based on permanent magnet technology provide high efficiencies. This technology offers low operating costs and can be simply and flexibly combined due to full compatibility with the NORD® modular products. Application control is simplified thanks to the almost constant motor speed.

Product Versions

NORD IE4 synchronous motors are available with the following options (selection):

  • Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
  • Motor Protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
  • Motor Connection: Motor plug connection (MS)