Catalogues Archive
Constant Speed Drives - IE3 50Hz, Metric

G1000_IE3_50Hz
Catalog for gear units and gearmotors with constant speed for the energy efficiency class IE3 (50 Hz, metric)
Products
UNICASE™ Helical In-Line Gearmotor , UNICASE™ Worm Gear Units , UNICASE™ helical bevel gearmotor , UNICASE™ CLINCHER™ Parallel Shaft Gearmotor , NORDBLOC®.1 helical in-line gearmotor , Two-stage helical bevel gearmotor
- Helical Inline Gear Units / Helical Inline Gearmotors
- Parallel Shaft Gear Units / Parallel Shaft Gearmotors
- Worm Gear Units / Worm Gearmotors
- Helical-Bevel Gear Units / Helical-Bevel Gearmotors
SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103
SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1
SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10382.1, SK11382.1
SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1
SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125