Meat & Poultry
Reliable Drive Technology for Meat Production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.
NORD provides smooth body
gear units
constructed of a single-piece UNICASE aluminum housing, along with versatile
electric motors
and
variable frequency drives.
All of these components are wash-down ready.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact, hygienic wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug-and-play
- Performance:
0.5 HP - 3 HP
- Protection Class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact, hygienic design
- Constant torque and efficiency over a wide speed range
- Power range: 0.5 - 4 hp (0.37 - 3 kW)
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-play solution for fast commissioning
Two-stage helical bevel gearmotor
Performance and design
- Performance:
0.16 HP - 12.5 HP
- Torque Range:
443 lb-inch - 5,842 lb-in
NORDBLOC®.1 helical in-line gearmotor
The Innovative Performer
- Performance:
0.16 HP - 50 HP
- Torque Range:
266 lb-inch - 29,207 lb-in
MINICASE™ worm gear unit
Quiet and smooth
- Performance:
0.16 HP - 5.5 HP
- Torque Range:
186 lb-inch - 3,780 lb-in
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
- Performance:
0.16 HP - 268 HP
- Torque Range:
974 lb-inch - 885,075 lb-in
Smooth Surface Motors
Asynchronous motors
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptance
- Protection Class:
IP20, IP20
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
- Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!