Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range
  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning
  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application
  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

A6050 - Intralogistics industry


A6050 - Intralogistics industry
  • Download 英語
Documentation Details

S9012 - エネルギー効率に優れたIE5+ 同期モーター


S9012 - エネルギー効率に優れたIE5+ 同期モーター
  • Download 日本語
  • Download 英語
Documentation Details

F3020 - NORDAC Flex


F3020 - NORDAC Flex
  • Download 英語
Documentation Details

S9090 - Quickstart


S9090 - Quickstart
  • Download 英語
Documentation Details

S9091 - Condition monitoring for predictive maintenance


S9091 - Condition monitoring for predictive maintenance
  • Download 日本語
Documentation Details

BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters


BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters
  • Download 英語
Documentation Details

Find further information here: