- Robust
- Reliable
- Single-source supplier
The new MAXXDRIVE® XD
Extremely high output torques, quiet operation, and long service life: These are the outstanding features of industrial gear units from NORD DRIVESYSTEMS. With the development of the new XD series, NORD completes its proven range of MAXXDRIVE® industrial product line with gearboxes specifically engineered for lifts and hoists.
The XD series has an increased center distance while maintaining a compact footprint for easy installation. These powerful units give added control and precision to crane applications for safe, reliable operation, and less component wear. MAXXDRIVE XD units also require less maintenance and are up to 60% lighter than other industrial gear units of comparable size.
Cranes must safely lift, precisely position, and gently set down loads, which requires special drives with integrated brake and frequency inverter technology that ensure the soft start and the regenerative braking through defined and adjustable ramps.
Smooth motion, even with simultaneous movements of the crane and the trolley, constant running as well as synchronous operation for traveling drives, and high positioning accuracy are essential for the continuous and safe transport processes.
Download Flyer
If you have questions or would like more information about the new MAXXDRIVE® XD industrial gear units, NORD specialists are available to assist. They can also review the requirements of your next project and recommend a drive system that will best meet your needs.
Contact Us
Please note our privacy statement.
NORD keeps you connected with industry news, insider info, and exclusive insight from our technical experts. Subscribe to our monthly newsletter to receive this valuable information!
Sign Up Now