MAXXDRIVE® XC Parallel Gear Units
Industrial gear units
Sizes: | 11 |
---|---|
Mounting Position: | M1, M2, M3, M4, M5, M6 |
Ratio: | 5.6:1 - 30,000:1 |
The parallel gear version of the MAXXDRIVE® XC industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Because of this design, mixer drives can often be implemented without additional bearings. Large roller bearings and center distances increase the load capacity and service life of the individual components. Effective cooling systems reduce temperatures and extend the life of lubricants. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components.
- Various output shaft bearings for optimum adaptation to the application
- Many output flange options
- Wide range of possible motor attachments
- Effective cooling options available
- Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
- Optimum sealing protects against lubricant leakage
- Low noise operation reduces noise nuisance
- High torque capacity
- Increased lubricant life minimizes maintenance costs
- Symmetrical design
- Mirror-image and inclined installation possible
- Optimal integration into the customer application through six possible installation positions
- Same housing size and installation dimensions for all speed ratios (two- and three-stage)
- Input and output shafts can be adapted to customers' dimensions
- Great reliability
- Long service life
- High precision