Loading/Unloading Systems

Drive solutions for loading and unloading in the bulk goods industry

Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

Bộ truyền động bánh răng côn răng xoắn MAXXDRIVE

Bộ truyền động công nghiệp

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Bộ truyền động bánh răng trụ răng thẳng MAXXDRIVE

Bộ truyền động công nghiệp

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Bộ truyền động bánh răng côn BLOCK

Mạnh mẽ và đã được kiểm chứng

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-in

Động cơ có bộ truyền động phẳng BLOCK

Thanh mảnh và mạnh mẽ

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

Động cơ tiêu chuẩn

Các động cơ không đồng bộ

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download Anh
Documentation Details

S2000 - Sealing Systems for NORD Gear Units and Motors


S2000 - Sealing Systems for NORD Gear Units and Motors
  • Download Anh
Documentation Details

CS0006 - Case Study WISCO


CS0006 - Case Study WISCO
  • Download Anh
Documentation Details

Find further information here: